Recommended Wire Gauge and maximum wiring distances to run power to the CCC1390H?

Issue

What is the proper Gauge wire to connect the power to the CCC1390H?

Product Line

Pelco Cameras

Environment

CCC1390H Series

Cause

Identify the necessary wire gauge and maximum cable distance for installation.

Resolution

The wire size will depend on the distance from the power supply to the camera. Refer to the following table for recommended wire gauge and wiring distances.
 
Wire Gauge Maximum Distance
12 VCD 24 VAC

24 AWG (0.25 mm2)

 80 ft (24 m)  323 ft (98 m)

 

22 AWG (0.35 mm2)

 128 ft (39 m)  513 ft (156 m)

 

20 AWG (0.5 mm2)

 203 ft (61 m)  815 ft (248 m)

 

18 AWG (1.0 mm2)

 323 ft (98 m)  1,295 ft (394 m)

 

16 AWG (1.5 mm2)

514 ft (156 m)  2,056 ft (626 m)

 

14 AWG (2.5 mm2)

 816 ft (248 m)  3,264 ft (994 m)

 

12 AWG (4.0 mm2)

 1,295 ft (394 m)  5,183 ft (1,579 m)

 

10 AWG (6.0 mm2)

 2,057 ft (626 m)  8,228 ft (2,507 m)