DVR5100 Environmental Operating Specifications

Issue

What's the minimum operating temperature for my DVR5100?

Product Line

Pelco Video Management

Environment

DVR5100

Cause

Installation in a very hot or cold environment

Resolution

Operating Temperature 50° to 95°F (10° to 35°C)
Storage Temperature –40° to 149°F (–40° to 65°C)
Operating Humidity 20% to 80%, non condensing
Maximum Humidity Gradient 10% per hour
Operating Altitude –50 to 10,000 ft (–16 to 3,048 m)
Operating Vibration 0.25G at 3 Hz to 200 Hz at a sweep rate of
0.5 octave/minimum