DF5 housing with C20 or Sarix Box style cameras

Issue

What is the ImagePak number for DF5 pendant/in-ceiling housing with C20 or Sarix box style camera.

Product Line

Pelco Cameras

Environment

  • Sarix box style IP Series
  • C20 Series
  • DF5 Pendant
  • DF5 In-Ceiling

Cause

ImagePak part numbers are currently not available for new C20 and Sarix cameras within DF5 housings. This requires a special order of DF5 that includes newly designed bracket for cameras.

Resolution

Special Modification: DF5-PG, DF5 In-Ceiling for fit of SARIX, C20 Series cameras

DF5 (FLUSH INDOOR): Order DF5 type + Camera/Lens with reference to SMR#1-1T7TF3

  • For bracket assembly only towards existing DF5 (Flush Indoor) housing to install new (Sarix or C20) camera: Order Part DF5-BKT

For existing installations of DF5 housings with Non HQ bubble that would like to add a Sarix Camera:

  • Use of Sarix cameras: It is required to use the modern high quality bubble for Optic Clarity.
  • LDHQF-0 HQ LD Flush-Smoke Lower Dome
  • LDHQF-1 HQ LD Flush-Clear Lower Dome

 

 DF5-PG (PENDANT):    Order DF5 type + Camera/Lens with reference to SMR#1-1WWZG5

  • For bracket assembly only towards existing DF5 (Pendant) housing to install new (Sarix or C20) camera: Order Part  DF5-BKT

For existing installations of DF5 housings with Non HQ bubble that would like to add a Sarix Camera:

  • Use of Sarix cameras: It is required to use the modern high quality bubble for Optic Clarity.
  • LDHQPB-0 LD PD-Smoke Lower Dome
  • LDHQPB-1 HQ PD-Clear Lower Dome

 

Note:

  • Cameras and Lenses are separate and ordered as individual parts. Request to be assembled at time of order.
  • Viewing angle - 0-55°
  • Lens - length up to 2.58" (6.55cm)
  • Not for use with models DF5-OF; DF5S-0; DF5S-1
  • Lead Time for DF5 with SMR is 4 weeks.
  • Contact Pelco Sales for pricing inquiries.