Revised part numbers V321

Issue

V321 had a design revision in 2007 that made the original part numbers obsolete.

Product Line

Field Devices

Environment

 

V321, DN65:  7312153000 - 7312153010
V321, DN80:  7312157000 - 7312157010
V321, DN100:  7312161000 - 7312161010
V321, DN125:  7312165000 - 7312165010
V321, DN150:  7312169000 - 7312169010

Cause

A change of material used in the plug (Brass to Stainless Steel) gave a revision in part numbers.

Resolution

Please use the latest available revision in part number when ordering, See your local price list, or product data sheet, or contact your Orders Dept for details.