Documentation for GV Air flow Sensor for VAV applications

Issue

No documentation available through regular sources.

Product Line

Field Devices

Environment

GV Air flow Sensor:

63 mm 5515010063
80 mm 5515010080
100 mm 5515010100
125 mm 5515010125
160 mm 5515010160
200 mm 5515010200
250 mm 5515010250
315 mm 5515010315
400 mm 5515010400

Cause

Hard to find documentation on these sensors

Resolution

Data sheet is available here.

Mounting instructions here.