DX Series Client Minimum Requirements.

Issue

Unclear Specifications for the DX Series Client running on Windows 7.

Product Line

Pelco Video Management

Environment

DX Series Client - all versions

Cause

Selecting a PC and Operating System that has been tested and verified to be compliant with the DX Series Client will avoid many issues and guarantee a supported configuration.

Resolution

CLIENT MINIMUM PC REQUIREMENTS

 

Processor

Intel Pentium 4 (or later), 1 GHz 

Operating System

Microsoft Windows 2000, Windows XP (SP3), Windows Vista, or Windows 7 and DirectX 9.1 (or later) 

Memory

256 MB 

Dedicated Video Graphics Card

1000 MB 

Display Resolution

1024 x 768, 32-bit color

 *Note: Windows 8 and 10 are not supported at this time.