What is the replacement power supply part number for the ENC5416/ENC5516 encoder.

Issue

Part number for the ENC5416/ENC5516 PSU.

Product Line

Pelco Video Management

Environment

  • DSSRV
  • ENC5416
  • ENC5516
  • Power Supply Replacement

Cause

Bad or failed power supply causing the ENC5416/ENC5516 to fail DSSRV/DSSRV2 detection.

Resolution

ENC5416 Replacement Power Supply part numbers:

  • ZSPENC5400-0023 ENC5400 PWR ADAPTER 12VDC 2.2A (no longer available. it is recommended to send in for repair)


               
  • ZSPENC5400-0024 ENC5400 PWR ADAPTER CABLE (USA)


ENC5516 Replacement or Reduntent power supply parts:
 

  • ENC5516-PS: 12VDC 6A power adapter no power cord. 
  • ENC5516-PS-US: power adapter with US power cord
  • 'PWRCRD-S-US: US power cord only.
  • ENC5516-PS-EUK: power adapter with E/UK power cord