What is the POE1XT PoE Extender?

Issue

General Product Information Inquiry

Product Line

Pelco Cameras, Pelco Video Management

Environment

  • PoE1XT
  • Network Infrastructure
  • Pelco IP Cameras

Cause

Unfamiliar with Pelco POE1XT Product

Resolution

Pelco POE1XT Product Page

Description:  Reduce cabling requirements and make installation faster, easier and more cost effective with the extender which will add an additional 100m with passive power. This product is compatible with IEEE802.3af PoE-compliant IP network cameras and devices. The PoE extender provides simultaneous transmission of power, video and audio over one Ethernet cable for an additional 100m with standard IEEE802.3af power. Pelco PoE extenders are ideal for schools, casinos, airports, retail, infrastructure, or any application where an extended range is required to connect with an IP network cameras and devices.

 
Benefits:
Extend industry standard 802.3 Power over Ethernet additional 100m 
 
Features:
  • Fully Compliant detection, disconnect, over load and voltage control IEEE802.3at 
  • Gigabit Compatible 
  • Diagnostic LEDs 
  • Full Protection OCP, OVP 
  • Certifications: CE, FCC Part 15 Class A