Does Pelco offer network fiber product that additionally features PoE output?

Issue

 Network Fiber Media Converters with Power Over Ethernet (PoE).

Product Line

Pelco Transmission & Power

Environment

  • FMCI-PF1POE
  • FMCI-PG1POE
  • FSFP Modules

Cause

Fiber Media Converter with PoE output for remote IP camera installation.

Resolution

  • FMCI-PF1POE: Ethernet media converter is designed to transmit and receive 10/100 Mbps data over optical fiber through user selectable FSFP modules.
  • FMCI-PG1POE: Ethernet media converter is designed to transmit and receive 10/100/1000 Mbps data over optical fiber through user selectable FSFP modules.
  • PoE: These models additionally supply IEEE 802.3at Class 1-4 (30W) compliant Power over Ethernet (PoE) to the remote end.
  • FEXTPS-48V: Fiber external power supply. For Use on Standalone PoE Models.Output 48 VDC; Output Current 1.36 A. (FEXTPS-48V image)