PMCL524BL, PMCL532BL, PMCL542BL, PMCL546BL, PMCL555BL VESA mounting hole pattern and screw type.

Issue

Mounting PMCL BL monitor series

Product Line

Other, Pelco Monitors

Environment

  • PMCL524BL
  • PMCL532BL
  • PMCL542BL
  • PMCL546BL
  • PMCL555BL

Cause

Screw type is not listed on the spec sheet for the PMCL BL series.

Resolution

  • PMCL524BL screw type M4, VESA 100 x 100 mm
  • PMCL532BL screw type M6, VESA  200 x 200 mm
  • PMCL542BL screw type M8, VESA  400 x 400 mm
  • PMCL546BL screw type M8, VESA  400 x 400 mm
  • PMCL555BL screw type M8, VESA  400 x 400 mm