Software and Firmware compatibility matrix for older versions of I/NET, Vista, Andover Continuum, Satchwell Sigma, I/A Series, & StruxureWare Building Operation.

Issue

Current information will be stored and updated in release notes and online documentation.

Compatibility Matrix of Operating Systems, Video, Product Announcements, SQL Compatibility

Product Line

TAC I/NET, TAC Vista, Andover Continuum, Satchwell Sigma, TAC I/A Series, SmartStruxure Solution, SmartStruxure Lite

Environment

Windows Operating Systems and iBMS (intelligent Building Management System) Software

Cause

Compatibility, Firmware, Product Announcements

Resolution

Please see release documentation for current and recent products.

For the Firmware compatibility matrix for:

I/NET, it is available HERE or the ecoBuildings Download Center
Continuum, click HERE
Xenta Software Downloads HERE
Vista, click HERE
StruxureWare Building Operation, click HERE


Product Announcements can be a great tool for discovering which products have been tested and are compatible with the different versions. These documents are available on the Extranet, but have been compiled here for ease of access:

I/NET

  • 2.40   Product Announcement
  • 2.41   Product Announcement
  • 2.41a Product Announcement
  • 2.42   Product Announcement and Compatibility Matrix (page 5)
    2.43   Product Announcement PA-00239
    2.44a Software Available from Exchange Download Center
    2.45   Software Available from Exchange Download Center
    2.46 Software Available from Exchange Download Center
    2.47 Software Available from Exchange Download Center
    2.47a Software Available from Exchange Download Center
    2.47b Software Available from Exchange Download Center
    2.48 Software Available from Exchange Download Center
    ReadmeSeven and UpgradeSeven for each version
  • Operating Systems and SQL Supported
  • Video Compatibility
    Support Policy PA-00279 Software Support for TAC I/NET

Continuum

Vista

Satchwell Sigma

Satchwell Micronet

I/A Series

StruxureWare Building Operation

SmartStruxure Lite