GV sensor for use with Xenta controller

Issue

Is it possible to connect the GV sensor to a Xenta controller using Analog Input signal?

Product Line

Field Devices

Environment

224V

224VL 2241040000

Xenta 102-ES 007305370

Sensor GV:

Duct diameter  Part number
63 mm ........5515010063
80 mm ........5515010080
100 mm .......5515010100
125 mm .......5515010125
160 mm .......5515010160
200 mm .......5515010200
250 mm .......5515010250
315 mm .......5515010315
400 mm .......5515010400

Cause

The GV sensor is non-electrical itself, and needs a VAV controller to measure the air velocity transferred from the sensor.

Resolution

The 224V and 224VL that are listed in the GV documentation, are both obsolete and no longer available. The Xenta 102ES, 007305370, is designed to work with the GV sensor.