Can I use power over ethernet (PoE) for the Spectra Enhanced, Professional, or HD series?

Issue

Power Over Ethernet for the Spectra Enhanced, Professional, or HD series?

Product Line

Pelco Cameras

Environment

Spectra Pro Series

  • P1220

Spectra HD Series

  • S5118 
  • S5220 
  • S5230

Spectra Enhanced Series

  • S6220
  • S6230

Cause

  • Spectra  (outdoor models) is not linking to DS system
  • Spectra  (outdoor models) are not powering up via PoE
  • Spectra will not power up

Resolution

The Spectra Professional supports PoE+ IEEE802.3AT or a power supply  24 VAC for indoor models only.  Outdoor models require a power supply  24 VAC.


The Spectra HD indoor models support PoE IEEE802.3af or 24 VAC/VDC.  Outdoor models require a power supply.

  • Power requirement for outdoor models: 24 VAC at 73 VA or 24 VDC at 3 amps.
The Spectra Enhanced supports  PoE+ IEEE802.3AT and Non Standard HPoE (High Power over Ethernet).
 
The Spectra Enhanced outdoor models are supported with HPoE (60+ watt) or 24 VAC/DC Only. 


The Spectra Enhanced supports  PoE+ IEEE802.3AT and Non Standard HPoE (High Power over Ethernet).

  • The Spectra Enhanced outdoor models are supported with HPoE (60+ watt), PoE+ (18 watt) or 24 VAC/DC. POE+ is the default setting.
    • Using HPoE or 24 VAC/DC 
      • Temperature Sustaining Maximum 50C (122 F) / Minimum -45C (-49 F)
    • Using PoE+ 
      • Temperature Sustaining Maximum 50C (122 F) / Minimum -20C (-4 F)

 

NOTE: When using 24VAC set switch to HPOE and turn off POE for the port on your network switch.

 

Input Power:

  • 24 VAC 24 VA nominal (without heater and blower); 81 VA nominal (with heater and blower)
  • 24 VDC 1 VA nominal (without heater and blower); 3 VA nominal (with heater and blower)
  • PoE+
    • 18 W, Environmental models (with heater off, blower on);*
    • 15 W, Non-Environmental (with heater and blower off)
  • HPoE
    • 60 W, Environmental models (with heater and blower on);
    • 15 W, Non-environmental (with heater and blower off)


* Heater is disabled with PoE+ power selection.
Only 27 W of power is supplied to the heater.

 

 

See Specification sheets for further details.