What is the max operating temperature on an IP Spectra IV?

Issue

What is the max operating temperature on an IP Spectra IV?

Product Line

Pelco Cameras

Environment

Spectra 4 environmental  IP series

Cause

Operational temperature range

Resolution

 
 Environment  Operating Temperature
In-Ceiling 32° to 122°F (0° to 50°C)
Standard Pendant (Assumes no wind chill factor)
Maximum 113°F (45°C) absolute maximum; 95°F (35°C) sustained maximum
Minimum 25°F (-4°C) sustained minimum
   
Environmental In-Ceiling
and Environmental Pendant
(Assumes no wind chill factor)
Maximum                             140°F (60°C) absolute maximum; 122°F (50°C) sustained maximum
Minimum -60°F (-51°C) absolute minimum; prevents  icing at sustained minimum of -50°F (-45°C); 
  de-ices 0.1 inch (2.5mm) within 3 hours after power-up.
   
Heavy-Duty In-Ceiling                32° to 122°F (0° to 50°C)
Heavy-Duty Pendant                 32° to 122°F (0° to 50°C) absolute maximum;
  32° to 122°F (0° to 50°C) sustained maximum
   
Heavy-Duty  
Environmental Pendant                (Assumes no wind chill factor)
Maximum                             140°F (60°C) absolute maximum; 122°F (50°C) sustained maximum
Minimum                               -60°F (-51°C) absolute minimum; minimal prevents icing at sustained minimum of -40°F 
                                               (-40°C); de-ices 0.1 inch (2.5 mm) within 3 hours after power-up
   
Stainless Steel                           (Assumes no wind chill factor)
Maximum                              140°F (60°C) absolute maximum; 122°F (50°C) sustained maximum
Minimum                               -60°F (-51°C) absolute minimum; minimal icing at sustained minimum of -50°F (-45°C); 
                                                prevents icing at sustained minimum of -40°F (-40°C); de-ices 0.1 inch (2.5 mm) within 
  3 hours after power-up