What is the operating temperature for the Digital Sentry RealVue Xpress hybrid video recorder?

NOTICE

DISCONTINUED PELCO PRODUCT.
This product has been discontinued. For further information please visit pelco.com/support/discontinued-products

Issue

What is the operating temperature for the Digital Sentry RealVue Xpress hybrid video recorder?

Product Line

Pelco Video Management

Environment

  • DS RealVue XPress

Cause

Climate control.

Resolution

Environmental

Operating Temperature 50° to 95°F (10° to 35°C)
Storage Temperature –40 to 149°F (–40 to 65°C)
Operating Humidity 20% to 80%, noncondensing
Operating Altitude –50 to 10,000 ft (–15 to 3,048 m)
Operating Vibration 0.25 G at 3 Hz to 200 Hz at a sweep rate of 0.5 octave/min.