What are the Archive Utility server minimum system requirements?

Issue

What are the Archive Utility server minimum system requirements?

Product Line

Pelco Video Management

Environment

  • DS Archive Utility software
  • Digital Sentry Digital Video Management System (DVMS)

Cause

System requirements to installed the DS Archive Utility software

Resolution

Archive Utility server minimum system requirements:

  • Processor - 3.2 GHz
  • Operating System - Microsoft Windows® Windows XP Pro or Windows Server® 2003
  • Digital Sentry Version 3.0 or later

Archive Utility installation Operating System (OS) compatibility:

  • Archive Utility v6.2.1.160 - v7.2.30 supports Windows XP 32 bit only.
  • Archive Utility v7.4.320 through v7.6.x supports Windows 7 32/64 bit, Windows Server 2008 and Windows XP.
    • Click here to download the latest DS Archive Utility.
    • Microsoft .Net 3.5.1 must be enabled on Windows Server through the server management console.
  • Archive Utility 7.7.x and higher supports Windows 7 32/64 bit and Windows Server 2008.
    • Microsoft .Net 4.5.1 must be enabled on Windows Servers through the server mangement console.

   

Video Archival Frame Rate

 

  • Per Archive Utility Server: 720 images per second (ips)
  • Single DVMS per Server: 480 ips
  • 2+ DVMS per Server:      720 ips
  • Cameras per Server:       64

 

Related Articles:
Performance Archive Utility Estimation
Installation and operation of the DS Archive Utility