Supported applications for the EA2000, EA2010 and the DA104DT

NOTICE

DISCONTINUED PELCO PRODUCT.
This product has been discontinued. For further information please visit pelco.com/support/discontinued-products

Issue

What are the differences between the EA2000, EA2010 and the DA104DT?

Product Line

Pelco Cameras

Environment

  • EA2000 (obsolete)
  • EA2010
  • DA104DT

Cause

  • Require the proper amplifier for a specific application.
  • Product part number for single video input and four video output amplifier.

Resolution

The EA2000 is a half-duplex video/control equalizing amplifier intended for, but not restricted to, use with Pelco's Coaxitron controls.

  • For use with Coaxitron Control Systems
  • For Post-Equalization Applications Only
  • Single video application

 The EA2010 provides a low cost, highly effective means of maintaining picture quality in runs of up to 3,000 feet (914 m) of RG59/U coaxial cable.

  • For use with Video Only applications
  • For Post-Equalization Applications Only
  • Single video application

 The DA104DT distribution amplifier provides four independent  analog video outputs from a single analog video input.

  • 4 Independent Video Outputs from a Single Video Input
  • Accepts Black-White or Color Video Inputs
  • Uses analog BNC type connectors

Note: The EA2000 has been discontinued and is no longer available for purchase.