What are the recommended lenses for IDS0 Series Sarix IP Indoor Fixed Dome?

Issue

What are the recommended lenses for IDS0 Series Sarix IP Indoor Fixed Dome?

Product Line

Pelco Cameras

Environment

  • IDS0 Series
  • 13VD Lens Series

Cause

13VD standard lens for standard resolution Sarix camera.

Resolution

Part Number Description
13VD2.5-6 Varifocal lens, 2.5~6.0 mm, f/1.4~2.1
13VD2.8-12 Varifocal lens, 2.8~12.0 mm, f/1.4~2.9
13VD5-50 Varifocal lens, 5.0~50.0 mm, f/1.4~2.9

For Product Specification click 13VD Specification Sheet