Issue
Is part number 40-1758, end of line resistor, still available for purchase through Schneider Electric?
Environment
Network 8000, IA Series BACnet Controller
Cause
Part is no longer available for purchase through Schneider Electric
Resolution
Part number (40-1758) specified for the 120 ohm EOL (end-of-line) termination resistor is no longer available for purchase through Schneider Electric. The resistor is utilized for RS-485 communications trunks (e.g. Network 8000, BACnet, etc.). This resistor is a common part and is readily available for purchase through electronic stores or catalogs.
The specification for the resistor is as follows:
Nominal value: 120 ohm
Tolerance: +/- 5% or better
Power rating: 1/4watt metal film
Temperature coefficient: +/- 200 PPM or better
Maximum voltage: 250 volts